FLIGHT - Rectangular shower tray 150 x 76 cm
FLIGHT - Rectangular shower tray 150 x 76 cm

    FLIGHT - Rectangular shower tray 150 x 76 cm

    TOUGHNESS: From dual component resin capped with an acrylic layer

    FLIGHT TECHNOLOGY: Antimicrobial treatment incorporated into the acrylic (silver ions)

    HIGHLY RESISTANT: Excellent compromise between durability, strength and weight

    Specifikim
    • Description : E62454. Collection : FLIGHT. Dimensions : 150 x 76 x 4 cm. Weight : 35 kg. Material : Flight. Installation type : Above-the-floor or inset. Form: Rectangular. Drain Ø 9 cm not included. Optional: Riser kit (height 10 cm), watertight strip, Class C anti-slip glaze meeting DIN 51097 standard.

    Specifikime teknike
    • Referencë unikeE62454
    • Familja e produkteveFLIGHT
    • Grupi i produkteveReceveur
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-04-20
    • Numri i botimit1
    • Gjatësia (mm)40
    • Gjerësia (mm)1500
    • Thellësia (mm)760
    Të ngjashme
    • Materiali kryesorComposite
    • Projektuar nëFrancë
    • Weight Net (kg)35
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationObjekt
    • Kodi ETIMEC011443
    • Emri ETIMShower tray

    Rajoni i disponueshëm

    Europe Africa
    Francë
    Marok
    Rusi
    Spanjë