VOX - Vessel basin, with overflow hole, 3 tap holes

VOX - Vessel basin, with overflow hole, 3 tap holes

Vox Rectangular 3-hole vessels washbasin 600 mm : 600 x 450 mm With overflow Ground underside MOQ 25 pieces Wide choice : 6 dimensions, with or without tap deck, with or without overflow hole, no drilling Ø, or 1 or 3 holes Esthetic : Rectangular overflow hole in the front, with cover, rim height reduced to 10.5 cm CLEAN, NEAT INSTALLATION: Ground underside. Bowl depth does not exceed total basin height, reduced cutout for top (trap, overflow channel and tap fittings)
Specifikime teknike
  • Referencë unikeEVD112
  • Familja e produkteveVOX
  • Grupi i produkteveCéramique
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-02-19
  • Numri i botimit1
  • Gjatësia (mm)600
  • Thellësia (mm)450
Të ngjashme
  • Materiali kryesorQeramike
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
  • Weight Net (kg)16.1
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCSanitary ware
  • UNSPSC code301815

Rajoni i disponueshëm

Europe Africa
Francë
Marok
Rusi
Spanjë