JANSEN VISS 50/60 Roof
JANSEN VISS 50/60 Roof
JANSEN VISS 50/60 Roof
    Jansen AG

    JANSEN VISS 50/60 Roof

    Welded steel constructions come into their own in roof glazing. Ultra-slimline profiles also allow designers to create large roof lights. The sealing principle is optimised for roof glazing applications but can also be easily combined with JANSEN VISS 50/60 Façades. The loadbearing construction can also be installed to run continuously from the slope to the vertical.

    Specifikim
    • 01-03-02-02

    Specifikime teknike
    • Referencë unikeJansen_VISS_roof_glazing
    • Familja e produkteveSteel facades
    • Grupi i produkteveVISS
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-08
    • Numri i botimit3
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëZvicër
    • Prodhuar nëZvicër
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e Perdes
    • IFC classificationMuri i perdeve
    • Kodi ETIMEG020350
    • Emri ETIMBuilding - Facade cladding
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 PërshkrimCurtain walling systems
    • CSI MasterFormat 2014 Code08 44 18
    • CSI MasterFormat 2014 TitleGlazed Steel Curtain Walls
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls