Economy 50 door - double leaf - outward opening
Economy 50 door - double leaf - outward opening
Economy 50 door - double leaf - outward opening
    Jansen AG
    Të arkivuara

    Economy 50 door - double leaf - outward opening

    Jansen Economy 50 is the profile system for flush door constructions without thermal insulation. The simple profile shapes ease the task of assembly. The wide range offers room for creative and cost-effective solutions.

    Specifikim
    • 01-02-01-01

    Specifikime teknike
    • Referencë unikeeconomy_50_double-leaf_outward_opening
    • Familja e produkteveUninsulated steel systems
    • Grupi i produkteveDoors & Windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-12-16
    • Numri i botimit3
    • Thellësia (mm)50
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëSwitzerland
    • Prodhuar nëSwitzerland
    Klasifikimi
    • Kategoria BIMobjectDyert - Set dyersh
    • IFC classificationDerë
    • Kodi ETIMEC003534
    • Emri ETIMExterior door (complete with frame)
    • Emrin UNSPSCMetal doors
    • UNSPSC code30171505
    • Uniclass 2015 CodePr_30_59_24_52
    • Uniclass 2015 PërshkrimMetal doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI MasterFormat 2014 Code08 13 00
    • CSI MasterFormat 2014 TitleMetal Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors