Janisol door, single leaf - outward opening
Janisol door, single leaf - outward opening
Janisol door, single leaf - outward opening
Janisol door, single leaf - outward opening
Janisol door, single leaf - outward opening
    Jansen AG
    Të arkivuara

    Janisol door, single leaf - outward opening

    The high resistance of steel and stainless steel meansthey are perfect for heavily visited buildings such as schools, hospitals, sports centres and the like. Stainless steel adds a graceful look and reduces maintenance to a minimum. Janisol stainless steel is therefore the right choice for shopping malls, railway stations, banks and hotels.

    Specifikim
    • 01-02-02-01

    Specifikime teknike
    • Referencë unikejanisol_single-leaf_outward_opening
    • Familja e produkteveInsulated steel systems
    • Grupi i produkteveDoors & Windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-01-10
    • Numri i botimit3
    • Thellësia (mm)60
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëSwitzerland
    • Prodhuar nëSwitzerland
    Klasifikimi
    • Kategoria BIMobjectDyert - Set dyersh
    • IFC classificationDerë
    • Kodi ETIMEC003534
    • Emri ETIMExterior door (complete with frame)
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_52
    • Uniclass 2015 PërshkrimMetal doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI MasterFormat 2014 Code08 13 00
    • CSI MasterFormat 2014 TitleMetal Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors