JANSEN JANISOL Arte 60 door
JANSEN JANISOL Arte 60 door
JANSEN JANISOL Arte 60 door
JANSEN JANISOL Arte 60 door
    Jansen AG

    JANSEN JANISOL Arte 60 door

    Slim face widths, different design options (single-leaf, double-leaf, different threshold variants, including barrier-free, CE labelling, with or without sash bars, various lock versions, a wide range of materials – namely steel, stainless steel and Corten steel). JANSEN JANISOL Arte 60 doors are therefore the right choice for renovations to existing buildings and modern structures, where architectural freedom is desired.

    Specifikim
    • 01-02-05-01

    Specifikime teknike
    • Referencë unikejansen_janisol_door_Arte_2_0
    • Familja e produkteveInsulated steel systems
    • Grupi i produkteveDoors & Windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-25
    • Numri i botimit4
    • Thellësia (mm)60
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëSwitzerland
    • Prodhuar nëSwitzerland
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Kodi ETIMEC003534
    • Emri ETIMExterior door (complete with frame)
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_52
    • Uniclass 2015 PërshkrimMetal doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI MasterFormat 2014 Code08 13 00
    • CSI MasterFormat 2014 TitleMetal Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors