JANSEN VISS Fire roof glazing fire protection
JANSEN VISS Fire roof glazing fire protection
JANSEN VISS Fire roof glazing fire protection
    Jansen AG

    JANSEN VISS Fire roof glazing fire protection

    Welded steel construction comes into its own in sloping glazing in the event of a fire. The well-designed, high-quality VISS Fire system with its wide range of additional components, such as fire-proof anchors, stainless steel clamping sections etc., prevents the spread of fire and smoke in the event of a fire. VISS Fire has a number of country-specific approvals, to which more are continuously being added through further tests.

    Specifikim
    • 01-03-02-03

    Specifikime teknike
    • Referencë unikeJansen_VISS_Fire_roof_glazing_fire_protection
    • Familja e produkteveSteel facades
    • Grupi i produkteveVISS
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-12
    • Numri i botimit3
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëSwitzerland
    • Prodhuar nëSwitzerland
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e Perdes
    • IFC classificationMuri i perdeve
    • Kodi ETIMEG020350
    • Emri ETIMBuilding - Facade cladding
    • Emrin UNSPSCGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 PërshkrimCurtain walling systems
    • CSI MasterFormat 2014 Code08 44 18
    • CSI MasterFormat 2014 TitleGlazed Steel Curtain Walls
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls