Lux Single Seater Lounge
Lux Single Seater Lounge
    JasonL

    Lux Single Seater Lounge

    For sophistication and style, look no further. My classy design fuses both modern simplicity with traditional elegance is something unforgettable. Choose your colour, then slot me into any reception area, home office, waiting room or any work space - my versatility does not go unnoticed. I'll be a luxurious and elegant addition to your space. I'm the perfect waiting room chair.

    Specifikim
    • Assembly required: Yes

      Warranty (years): 5

      Seat material: PU

      Frame material: Steel, powdercoated leg

      Maximum load (kg): 120

      Seat foam: High density foam

    Specifikime teknike
    • Referencë unikeLux-Single-Seater-Lounge
    • Familja e produkteveSofas and Lounges
    • Grupi i produkteveLux
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-20
    • Numri i botimit1
    • Gjatësia (mm)860
    • Gjerësia (mm)700
    • Thellësia (mm)840
    Të ngjashme
    • Materiali kryesorPolyurethane
    • Materiali dytësorÇelik
    • Weight Net (kg)26.5
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karriga për zyre

    Rajoni i disponueshëm

    Oceania
    Australi