Plover Ergonomic Office Mesh Back Chair
JasonL

Plover Ergonomic Office Mesh Back Chair

I'm the Plover Ergonomic Mesh Office Chair, a highly supportive and functional chair for professionals of all kinds. Feeling stiff and sore will be a thing of the past once we meet!

I'm a operator, drawing and task chair, but am also suitable for warehouses and industrial spaces. I have a nylon base and my seat is moulded and ultra supportive, made with comfortable mesh fabric that breathes. This means that I'll work with you throughout the day, as you move between tasks efficiently and easily.

I have a three lever independent seat and back adjustment which gives you complete control over my settings. Personalise your experience with a few easy maneuvers for ergonomic support. I'm great for hot-desking environments that share drafting chairs, as I can be quickly and easily adjusted to suit each user.

I'm a commercial quality grade piece, which means I'm purpose-built for regular and heavy use. I've been made with high-quality materials and won't wear out like a regular piece of furniture will, giving you peace of mind for years to come.

Although I'm a serious chair, I understand that style and aesthetics are important, so I come in three professional colours. Choose from black, blue and grey, and enjoy a ten year warranty.

I can also come as a chair with adjustable arms, if that's more your speed.

Specifikim
  • Assembly required: Yes

    Warranty (years): 10

    Maximum load (kg): 130

    Seat material: Fabric

    Frame material: Nylon base

    Back tilt adjustable: Yes

    Seat tilt adjustable: Yes

    Mechanism: 3 lever independent seat and back

    Lumbar support: Yes

    Seat foam: Moulded foam

Specifikime teknike
  • Referencë unikePlover-Ergonomic-Office-Mesh-Back-Chair
  • Familja e produkteveOffice Chairs
  • Grupi i produktevePlover
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-24
  • Numri i botimit1
  • Gjatësia (mm)1050
  • Gjerësia (mm)600
  • Thellësia (mm)600
Të ngjashme
  • Materiali kryesorPëlhurë
  • Materiali dytësorNylon
  • Weight Net (kg)13
Klasifikimi
  • Kategoria BIMobjectMobilje - Karriga për zyre

Rajoni i disponueshëm

Oceania
Australi