Whisper Lounge
Whisper Lounge
    JasonL

    Whisper Lounge

    Hiding in plain sight has never been so elegant. I am a sturdy office cocoon offering the ideal setup in any open-plan workspace. My solid back and tall sides create the ideal breakaway zone, coupled with multiple colour options, I can truly say no two work days will ever be the same. The combination of my welcoming sponge material and classic fabrics will keep you comfortably nestled while dealing with your day-to-day grind.

    Specifikim
    • Assembly required: Yes

      Warranty (years): 5

      Maximum load (kg): 250

      Product weight (kg): 59.7

      Seats (people): 2

      Back height (mm): 800

      Back width (mm): 1470

      Seat height (mm): 440

      Seat width (mm): 1470

      Seat depth (mm): 700

      Material: Fabric + sponge

      Frame: Steel tube

      Finish: Jade light green, light grey

      Use: Suitable for indoor

    Specifikime teknike
    • Referencë unikeWhisper-Lounge
    • Familja e produkteveSofas and Lounges
    • Grupi i produkteveWhisper
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-20
    • Numri i botimit1
    • Gjatësia (mm)1250
    • Gjerësia (mm)1490
    • Thellësia (mm)740
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorÇelik
    • Weight Net (kg)59.7
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karriga për zyre

    Rajoni i disponueshëm

    Oceania
    Australi