Robin Visitor 4 Leg Mesh Chair
JasonL

Robin Visitor 4 Leg Mesh Chair

Hello! I am Robin Visitor 4 Leg Mesh Chair - a versatile and stylish addition to your workspace. My key feature includes tension adjustability, a back tilt mechanism, and fixed arms for added support. My high-density seat foam and lumbar support provide a comfortable seating experience, while my chair suitability for 3-4 hours of daily use ensures flexibility in various work environments.

Additionally, my chair is height adjustable, allowing you to customize it according to your preferences. Upgrade your workstation with my chair and enjoy comfort and style.

Specifikim
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 880

    Width (mm) 570

    Depth (mm) 570

    Warranty (years) 5

    Maximum load (kg) 120

    Product weight (kg) 8

    Back height (mm) 430

    Back width (mm) 450

    Seat height (mm) 450

    Seat width (mm) 490

    Seat depth (mm) 460

    Seat material Fabric

    Leg/frame finish Black

    Frame material Metal leg

    Arms Fixed arm

    Seat foam High density

    Lumbar support Yes

    Use (8 + hours a day for all) Suitable for 3-4 hours a day

Specifikime teknike
  • Referencë unikerobin-visitor-4-leg-mesh-chair
  • Familja e produkteveOffice Chairs
  • Grupi i produkteveRobin
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPëlhurë
  • Materiali dytësorPlastik
Klasifikimi
  • Kategoria BIMobjectMobilje - Karriga për zyre

Rajoni i disponueshëm

Oceania
Australi