ASB6115 - High Power Single 15" Subwoofer
ASB6115 - High Power Single 15" Subwoofer
ASB6115 - High Power Single 15" Subwoofer

    ASB6115 - High Power Single 15" Subwoofer

    High Power Single 15" Subwoofer - ASB6115

    The ASB6115 is a high power, lightweight front-loaded vented subwoofer enclosure housing JBL’s 2265H-1 Differential Drive® dual voice coil dual gap 15" woofer. This woofer features neodymium magnet and ultra robust cone for extra long life.

    FEATURES

    • 2265H-1 15" Differential Drive® dual voice coil dual gap, neodymium magnet transducer
    • 800 watts continuous pink noise, 3200 watts peak power handling capacity
    • Large vent area for high output with low distortion
    • For ground-stacked or suspended applications in stand-alone arrays or in combination with other AE Series products


    Specifikime teknike
    • Referencë unikeASB6115-High-Power-Single-15-Subwoofer
    • Familja e produkteveInstalled Sound
    • Grupi i produktevePoint Source Speakers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • IFC classificationObjekt
    • Kodi ETIMEC000682
    • Emri ETIMLoudspeaker set
    • Emrin UNSPSCAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 PërshkrimLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers