CBT 200LA-1 - 200 cm Tall Constant BeamwidthTechnology™ Line Array Column Speaker
CBT 200LA-1 - 200 cm Tall Constant BeamwidthTechnology™ Line Array Column Speaker
CBT 200LA-1 - 200 cm Tall Constant BeamwidthTechnology™ Line Array Column Speaker
CBT 200LA-1 - 200 cm Tall Constant BeamwidthTechnology™ Line Array Column Speaker
CBT 200LA-1 - 200 cm Tall Constant BeamwidthTechnology™ Line Array Column Speaker
CBT 200LA-1 - 200 cm Tall Constant BeamwidthTechnology™ Line Array Column Speaker

    CBT 200LA-1 - 200 cm Tall Constant BeamwidthTechnology™ Line Array Column Speaker

    200 cm Tall Constant Beamwidth Technology™ Line Array Column Speaker with Thirty-Two 50 mm (2 in) Drivers
    The CBT 200LA-1, with Constant Beamwidth Technology™, represents a breakthrough in pattern control consistency and coverage options, utilizing complex analog delay beam-forming and amplitude tapering to accomplish superior, consistent coverage without the inconsistent vertical beaming, uneven coverage, and out-of-coverage lobing that are typical of both powered and nonpowered column speakers.

    FEATURES

    • Patented Constant Beamwidth Technology™ provides true wide-band constant directivity coverage up to the highest frequencies and reduces out-of-coverage lobing.
    • 200 cm (6.6 ft) height extends pattern control to include lower frequencies.
    • Vertical pattern coverage switchable between 30° and 15° for medium or long-throw coverage.
    • Asymmetrical Progressive-Gradient vertical coverage setting directs more sound toward the far area of the listening space, making front to back sound levels more consistent. Progressive-Gradient extent is adjustable.
    • Narrow width of 98.5 mm (3.8 in) fits visually into a wide variety of applications.
    • Dynamic Sonic-Guard™ low-audibility overload protection.
    • Swivel (pan)/tilt wall bracket included
    • Built-in 70V/100V transformers, plus direct capability.
    Specifikime teknike
    • Referencë unikeCBT-200LA-1-200-cm-Tall-Constant-BeamwidthTechnology-Line-Array-Column-Speaker
    • Familja e produkteveInstalled Sound
    • Grupi i produkteveColumn Speakers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • IFC classificationObjekt
    • Kodi ETIMEC000682
    • Emri ETIMLoudspeaker set
    • Emrin UNSPSCAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 PërshkrimLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika