CBT 70J-1 - Constant Beamwidth Technology™ Two-Way Line Array Column with Asymmetrical Vertical Cove
CBT 70J-1 - Constant Beamwidth Technology™ Two-Way Line Array Column with Asymmetrical Vertical Cove
CBT 70J-1 - Constant Beamwidth Technology™ Two-Way Line Array Column with Asymmetrical Vertical Cove
CBT 70J-1 - Constant Beamwidth Technology™ Two-Way Line Array Column with Asymmetrical Vertical Cove
CBT 70J-1 - Constant Beamwidth Technology™ Two-Way Line Array Column with Asymmetrical Vertical Cove
CBT 70J-1 - Constant Beamwidth Technology™ Two-Way Line Array Column with Asymmetrical Vertical Cove

    CBT 70J-1 - Constant Beamwidth Technology™ Two-Way Line Array Column with Asymmetrical Vertical Cove

    Constant Beamwidth Technology™ Two-Way Line Array Column with Asymmetrical Vertical Coverage.
    The CBT 70J-1, with Constant Beamwidth Technology™, represents a breakthrough in pattern control consistency, utilizing complex analog delay beam-forming and amplitude tapering to accomplish superior, consistent vertical coverage without the narrow vertical beaming and out-of-coverage lobing that are typical of straight form-factor column speakers. (shown with included grille removed)

    FEATURES

    • Asymmetrical vertical coverage sends more sound toward far area of room to make front-toback sound levels more consistent.
    • Components: Sixteen 25 mm (1 in) soft dome tweeters and four 125 mm (5 in) high-power LF drivers, arranged coaxially.
    • Patent-pending Constant Beamwidth Technology™ provides constant directivity up to the highest frequencies and reduces out-of-coverage lobing.
    • Vertical pattern coverage switchable between 45° for medium-throw coverage and 25° for long-throw applications.
    • Switchable voicing provides flat response in music mode or mid-range presence peak in speech mode.
    • Dynamic SonicGuard™ overload protection of HF devices
    • Swivel (pan) / tilt wall bracket included.
    Specifikime teknike
    • Referencë unikeCBT-70J-1-Constant-Beamwidth-Technology-Two-Way-Line-Array-Column
    • Familja e produkteveInstalled Sound
    • Grupi i produkteveColumn Speakers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • IFC classificationObjekt
    • Kodi ETIMEC000682
    • Emri ETIMLoudspeaker set
    • Emrin UNSPSCAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 PërshkrimLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit