VT4886 - Subcompact Passive Three-Way High Directivity Line Array Element
VT4886 - Subcompact Passive Three-Way High Directivity Line Array Element
VT4886 - Subcompact Passive Three-Way High Directivity Line Array Element
VT4886 - Subcompact Passive Three-Way High Directivity Line Array Element
VT4886 - Subcompact Passive Three-Way High Directivity Line Array Element
VT4886 - Subcompact Passive Three-Way High Directivity Line Array Element

    VT4886 - Subcompact Passive Three-Way High Directivity Line Array Element

    Subcompact Passive Three-Way High Directivity Line Array Element - VT4886

    The VT4886 Subcompact Passive Three-Way Line Array Element is designed to deliver high-quality reinforcement of music and speech in a wide variety of applications including concert audio and corporate A/V presentations of all types for both portable users and fixed venue installations.

    FEATURES

    • A true 3-way system, unique to the subcompact category
    • Highest component density in its class, highest SPL output in its class
    • Variable curvature vertical (0-15 degrees) or modular, constant curvature horizontal line array
    • Integrated Mid/High waveguide provides precise vertical wavefront control and optimized 110 degree horizontal dispersion
    • Four midrange transducers with Thermomaster® cooling and Radiation Boundary Integrator® technology
    • Low frequency diffraction absorber eliminates cavity resonance and cabinet edge diffraction effects
    • Flexible installation accessories and dedicated OEM factory presets provide unparalleled application versatility


    Specifikime teknike
    • Referencë unikeVT4886-Subcompact-Passive-Three-Way-High-Directivity-Line-Array-Element
    • Familja e produkteveTour Sound
    • Grupi i produkteveVerTec Series
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • IFC classificationObjekt
    • Kodi ETIMEC000682
    • Emri ETIMLoudspeaker set
    • Emrin UNSPSCAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 PërshkrimLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers