Elbow switch - JCK 265
Elbow switch - JCK 265
Elbow switch - JCK 265
Elbow switch - JCK 265
Elbow switch - JCK 265
Elbow switch - JCK 265
Elbow switch - JCK 265

    Elbow switch - JCK 265

    Elbow switch made of black-anodized aluminum with white end caps. JCK265 is specially developed for installation on glass sections with 50 mm profile systems. The model is also suitable for other environments where space is limited. JCK265 is equipped with two push buttons. Our elbow switches with two push buttons are designed for environments with double swing doors, enabling separate control of each door. This reduces drafts and cold air infiltration while saving energy, as both doors do not need to open with every passage. The function is also practical in areas with two separate entrances to the same premises.

    Specifikim
    • Manufactured in Sweden.

      Material: Alu.6060-T6, POM Plastic (Acetal plastic).

      Dimensions, standard version (L/W/H): 311 x 50 x 23 mm.

      Micro switches: 2 pcs IP67 - Upper switch: 1pc Normally Open/Normally Closed. Lower switch: 1pc Normally Open.

    Specifikime teknike
    • Referencë unikeelbow-switch-jck265
    • Familja e produkteveMetal
    • Grupi i produkteveAluminum
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-05-15
    • Numri i botimit1
    • Gjatësia (mm)311
    • Gjerësia (mm)50
    • Thellësia (mm)23
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorCopolymer
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)0.34
    Klasifikimi
    • Kategoria BIMobjectDyert - Hapës
    • IFC classificationDerë
    • Kodi ETIMEC001351
    • Emri ETIMPush button panel door communication
    • Uniclass 2015 CodePr_75_51_17_66
    • Uniclass 2015 PërshkrimPush button switches
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitleSwitches and Push Buttons
    • OmniClass Number23-35 37 49
    • OmniClass TitlePush Button Switches

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër