Exterior Door Character Beat

Exterior Door Character Beat

"Character" is an exterior door range with unique design solutions. Its glass openings without strips and screws sets a new standard for design. Now you can create an entrance with a very stylish and self-expression. The finish, the concealed hinges, the solid construction and the patented design solutions also contribute to the exclusive feel that Character conveys.
Specifikime teknike
  • Referencë unikeext_door_beat_os_single
  • Familja e produkteveExterior doors
  • Grupi i produkteveCharacter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-01-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorEPS
  • Projektuar nëFinlandë
  • Prodhuar nëLetoni
Klasifikimi
  • Kategoria BIMobjectDyert - Set dyersh
  • IFC classificationDerë
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24
  • Uniclass 2015 PërshkrimDoorsets
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Rajoni i disponueshëm

Europe