Exterior Door Balcony PO1894 W12 Single
Exterior Door Balcony PO1894 W12 Single
Exterior Door Balcony PO1894 W12 Single
Exterior Door Balcony PO1894 W12 Single

    Exterior Door Balcony PO1894 W12 Single

    Balcony is an exterior door range with glass , suitable for balconies and backyards. These doors have all the innovative solutions that can be required from a modern door of the highest class.
    Specifikime teknike
    • Referencë unikejw_ext_door_balcony_po1894_w12_single
    • Familja e produkteveExterior doors
    • Grupi i produkteveBalcony
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-01-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorEPS
    • Projektuar nëFinlandë
    • Prodhuar nëLetoni
    Klasifikimi
    • Kategoria BIMobjectDyert - Set dyersh
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 PërshkrimDoorsets
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe
    Estoni
    Finlandë
    Letoni
    Lituani