Exterior Door Function F2090 Single

Exterior Door Function F2090 Single

Function is an exterior door range with designs inspired from both the 1930s functionalism and the neo-functional style that we are experiencing today. The doors have many innovative solutions, including a unique glazing method with solid strips without seams or screws.
Specifikime teknike
  • Referencë unikejw_ext_door_function_f2090_single
  • Familja e produkteveExterior doors
  • Grupi i produkteveFunction
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorEPS
  • Projektuar nëFinlandë
  • Prodhuar nëLetoni
Klasifikimi
  • Kategoria BIMobjectDyert - Set dyersh
  • IFC classificationDerë
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24
  • Uniclass 2015 PërshkrimDoorsets
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors