JENDY JOSS Interior  PREASSEMBLED Structural Wall
JENDY JOSS Interior  PREASSEMBLED Structural Wall

    JENDY JOSS Interior PREASSEMBLED Structural Wall

    INTERIOR STRUCTURAL PREASSEMBLED WALL with Jendy Joss® acoustic high-performance dry system, with easy and fast construction, ready for sanding and painting, coating or every kind of ventilated facade. Predisposed windows and doors, maximum height 6,0m for each module, after structural calculation, especially at wind pressure/depression. Destination: Residential Villa, Tourist Resort, Multi level steel frame construction Thickness: 200mm
    Specifikim
    • Interior Structural wall with Jendy Joss® acoustic high-performance dry system MODULO_JJ, with “preassembled” in factory module, designed and custom-made, with possible arranged hydraulic and electrical systems, total tickness 200mm, ready for sanding and painting. The module are composed of a galvanized steel frame with horizontal and vertical profiles type S280GD, different sections, thickness 12/10mm and 20/10mm, width 150mm, distance between vertical 600mm, conveniently assembled, features suitable holes for fixing and assembly. Section, steel thickness and distance between vertical profiles to be confirmed after structural calculation, it’s possible that some modules must have steel plates 12/10mm in both sides for windbracing before calciumsilicate boards application. The base profiles are isolated with a 3 mm waterproof polyethylene sheath with acoustic and waterproof function. To close the steel frame of each MODULO_JJ there are two calcium silicate boards UR12 with thickness 12mm, screwed to the metal by special screws VT4.2*32, galvanized and self-tapping. All UR calciosilicate boards have a high density of 1,200 kg/m³ and high mechanical performance, in A1 Fire Class Reaction, with universal use, with absolutely no harmful materials and have a very low Radioactivity Index of 0.15. Inside every module there is a mineral wool panel with thickness 140mm for acoustic insulation. Every module has an “interpenetration system” for fastening to adjacent module with special screws VT4.2*32, galvanized and self-tapping. The fixing to the base will be realized by 20/10mm horizontal profiles dowels to the existing bed, complanar and leveled, on which the modules will be "wedged" and screwed together with VT6.3 * 22 screws. In the case of multi-level building the horizontal profiles will be fixed to the dry floor. Up to interior surface will be applied a 13mm plasterboard with aluminium sheet vapor barrier, screwed by galvanized VT3.5*25 and completed with a traditional joints shaving to obtain a surface ready for sanding and painting. Empty for full <4.00mq.
    Specifikime teknike
    • Referencë unikeMODULOJJ-SI150LRcg
    • Familja e produkteveDry PREASSEMBLED Systems
    • Grupi i produkteveStructural
    • LlojiMaterial për ndërtim
    • Data e botimit2017-08-30
    • Numri i botimit1
    • Gjatësia (mm)6000
    • Gjerësia (mm)1200
    • Thellësia (mm)200
    Të ngjashme
    • Materiali kryesorCalcium silicate
    • Materiali dytësorÇelik
    • Projektuar nëItali
    • Prodhuar nëItali
    • Weight Net (kg)56
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationMur

    Rajoni i disponueshëm

    Africa Europe North America
    Algjeri
    Austri
    Kanadë
    Angolë
    Belgjikë
    Meksikë
    Eswatini
    Danimarkë
    Shtetet e Bashkuara
    Gabon
    Finlandë
    Gana
    Francë
    Kenya
    Gjermani
    Libi
    Greqi
    Marok
    Holandë
    Niger
    Irlandë
    Nigeri
    Itali
    Tunizi
    Kroacia
    Mbretëria e Bashkuar
    Monaco
    Norvegji
    Portugali
    Rusi
    Sllovenia
    Spanjë
    Suedi
    Switzerland
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit