K2 Eating - L2000

K2 Eating - L2000

The inspiration for the K2 Eating is impossible to miss. The table is identical to the square K2 Meeting and the benches are smaller versions of the table. The result is a very functional table set with a homogenous look. K2 Eating is extremely solid so if you accidentally sit on the very edge of the bench there no need to fear – It will certainly not tilt anywhere. That means that with K2 Eating there’s always room for one more which makes the table highly suitable for cafeterias where a bunch a people socialise. A base in black powdercoated steel and an additional frame creates the stability of the K2 Eating. The tops are made out of MDF, the surfaces are covered by linoleum or laminate while the edges are covered by ABS. When these materials are combined it creates a high quality product that can make it through just about anything, for example a wet cloth or a vacuum cleaner. A vivid expression can be added to the table set by replacing the homogenous look with colours on the surfaces.
Specifikim
  • Base: Black powdercoated steel Top: Black linoleum or laminate (7 colors: White, grey, red, orange, green, blue, purple)
Specifikime teknike
  • Referencë unikek2-eating-l2000
  • Familja e produkteveK2 Eating
  • Grupi i produkteveK2
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-08-15
  • Numri i botimit1
  • Gjatësia (mm)720
  • Gjerësia (mm)2000
  • Thellësia (mm)1580
Të ngjashme
  • Materiali kryesorLinoleum
  • Materiali dytësorLaminat
  • Projektuar nëDanimarkë
  • Prodhuar nëDanimarkë
  • Weight Net (kg)120
Klasifikimi
  • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
  • IFC classificationMobilje
  • Emrin UNSPSCFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 PërshkrimFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Rajoni i disponueshëm

Europe
Austri
Belgjikë
Danimarkë
Finlandë
Francë
Gjermani
Holandë
Itali
Luksemburg
Mbretëria e Bashkuar
Norvegji
Suedi
Zvicër