MIO Style Concealed lever basin mixer, black matt
Jika

MIO Style Concealed lever basin mixer, black matt

Concealed lever basin mixer, black matt
Specifikim
  • Mio Style series is a popular range thanks to its elegant shapes and simple controls. The single lever basin concealed mixer in the new matte black color, the advantage is a smooth surface, which is highly resistant to scratching. The basin mixer contains brass body and top set and a high-quality ceramic cartridge (Ø 35 mm) and an economical Neoperl aerator with a flow rate of 5 l/min. The aerator is made of a special material against limescale. Another advantage of the faucet is the switches, i.e. the flap against the back suction of polluted. The battery is supplied without drain. We recommend ordering the Click-Clack sink outlet 5/4“ (H3702F97161031) and the Mio Style G5/4“ × DN32, ABS sink siphon (H3742F07160001) in black matt color. Mio bathroom faucets and shower accessories are assembled and 100% tested at the JIKA factory in Znojmo (Czech Republic). Available in 2Q 2023.
Specifikime teknike
  • Referencë unikeH3112F67161201
  • Familja e produkteveMIO STYLE
  • Grupi i produkteveFaucets
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-05-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëRepublika Çeke
  • Prodhuar nëTurqi
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationValvul
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

Europe Asia Africa