MIO Style Single lever basin mixer, high rise L=220 mm, without waste, chrome
Jika

MIO Style Single lever basin mixer, high rise L=220 mm, without waste, chrome

Single lever basin mixer, high rise L=220 mm, without waste, chrome
Specifikim
  • Mio Style series is a popular range thanks to its elegant shapes and simple controls. The single lever basin mixer with „XL“ high rise contains a high-quality ceramic cartridge (Ø 35 mm) and an economical Neoperl aerator with a flow rate of 5 l/min. The aerator is made of a special material against limescale. Another advantage of the faucet is the switches, i.e. the flap against the back suction of polluted water. The faucet is supplied without waste. We recommend ordering the Click-Clack sink outlet (H391710040001) and the Mio 5/4"-32mm sink siphon (H374710040001). The chrome surface of the faucet and the ceramic cartridge of the faucets are covered by a 5-year warranty. Mio-N bathroom faucets and shower accessories are assembled and 100% tested at the JIKA factory in Znojmo (Czech Republic).
Specifikime teknike
  • Referencë unikeH3112F80041201
  • Familja e produkteveMIO STYLE
  • Grupi i produkteveFaucets
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-05-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëRepublika Çeke
  • Prodhuar nëTurqi
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationValvul
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

Europe Asia Africa