YAH Series Ceiling-Mounted Air Handling Units, 500 l/s - 4,000 l/s Nominal
YAH Series Ceiling-Mounted Air Handling Units, 500 l/s - 4,000 l/s Nominal

    YAH Series Ceiling-Mounted Air Handling Units, 500 l/s - 4,000 l/s Nominal

    YORK YAH series ceiling-mounted air handling units are terminal points of central air-conditioning systems. They are designed for fresh air units or to cool, heat, humidify and de-humidify, filter and clean the air, etc. The conditioned air can be delivered to locations across various distances via specially designed ducts. The units are especially suitable for the air-conditioning of commercial buildings and industry applications.

    YORK YAH series air handling units have 10 different models. The cooling capacity ranges from 8kW to 252kW, and air flow from 1500m3/h to 15000m3/h. Rated external total pressure ranges from 180 to 340 Pa. More external total pressure can be provided for flexible application.

    Each unit is made from galvanized steel with 15mm thick fiberglass inner insulation. It contains a built-in cooling coil and fan, and externally mounted nylon air filters.

    Cooling and heating coil use copper tubes with corrugated fins. The fan, motor and belt pulley are all high-quality products producing stable and efficient performance. The fan is a forward curved centrifugal model that works on double air inlets. The motor features IP55 and a type F insulation with self-lubricating bearings. The externally mounted filter can be withdrawn from side or bottom.

    Features
    • Easy installation
    • Lower unit height for low head floor ceiling application
    • Low noise
    • Filter can be withdrawn from side or bottom
    Specifikime teknike
    • Referencë unikejci-fcu-yah
    • Familja e produkteveAir Distribution - Terminal Units - Fan Coil
    • Grupi i produkteveHorizontal - Ceiling Mounted
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2012-10-25
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner

    Rajoni i disponueshëm

    Oceania
    Australi
    Zelanda e Re
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit