Series 5 Single Package Units With Hot Gas Reheat
Series 5 Single Package Units With Hot Gas Reheat

    Series 5 Single Package Units With Hot Gas Reheat

    Rooftop HVAC Units that Offer Efficiency and Reliability

    Many smaller buildings rely on rooftop units to control the temperature of the building. But not all units are created equal. Johnson Controls takes rooftop HVAC units to the next level with the Series 5 single packaged units.

    The Series 5 provides optimum comfort and reliability from a single packaged unit. Although the HVAC units are primarily designed for curb mounting on a roof, they are highly customizable and can also be slab-mounted at ground level or set on steel beams above a finished roof.

    Cooling only, cooling with one or two stage gas heat and cooling with supplemental electric heat units are available with a wide variety of field-installed accessories to make them suitable for almost every application. Every HVAC unit is completely piped, wired, charged and tested at the factory to simplify the field installation.

    The Series 5 offers:
    • HFC-410A Refrigerant for environmentally responsible operation
    • Cooling efficiency is 13 SEER and heating efficiency is 80% SSE
    • Cooling capacity: 3 to 5 tons
    • Heating capacity: 40 to 80 MBH output
    • Easy and low cost installation
    • Cooling only or cooling with gas or electric heat
    Specifikime teknike
    • Referencë unikejci-series005_ZR
    • Familja e produktevePackaged - Rooftop Units (RTU)
    • Grupi i produkteveSeries 005
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-12-01
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit