Series 10 Ultra High-Efficiency Single Packaged Units
Series 10 Ultra High-Efficiency Single Packaged Units

    Series 10 Ultra High-Efficiency Single Packaged Units

    The Johnson Controls Series 10 single packaged unit combines superior efficiency ratings (upto 12.2 EER ) and ease of installation in a light commercial unit. So you save time and money on installation, while reducing energy usage over the long run. In fact, it’s designed to deliver the highest energy cost savings of any equipment of its kind.

    A common footprint for 3 to 12.5 ton units make it easy to install on a common curb, slab, or structural steel. A rigid, full perimeter base rail allows 3-way forklift access and overhead rigging simplifies the installation process. Plus, each unit comes completely wired, piped, charged and tested from the factory.

    Field flexibility

    Convertible air-flow feature helps reduce cutting sheet metal in the field. All indoor fan motors are belt drive and will handle your airflow requirements. And gas and electric knockouts are at the bottom and side of the unit for easy access.

    The Series 10 is designed for ease of service as well. Quick access areas make inspection of components easier, including the control compartment, compressors, filters and heating section. And for hassle-free serviceability, the motor and blower slide out as a single assembly.

    The Series 10 offers:
    • Cooling capacity: 3 - 12 ½ tons
    • Rated upto 12.2 EER/80% SSE
    • Meets or exceeds ASHRAE 90.1 Energy Standards
    • Factory-packaged controls for easy set-up and programming
    • Foil-faced insulation for improved IAQ
    • Two compressors and independent refrigeration circuits ensure reliability for 6.5 to 12.5 ton units only
    • Corrosion-resistant heat exchangers
    Specifikime teknike
    • Referencë unikejci-series010_ZJ
    • Familja e produktevePackaged - Rooftop Units (RTU)
    • Grupi i produkteveSeries 010
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-12-01
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit