VAV Terminals, TSL Series Single-Duct, Low Height
VAV Terminals, TSL Series Single-Duct, Low Height

    VAV Terminals, TSL Series Single-Duct, Low Height

    Model TSL terminals are only 10" in height, making them ideal for shallow or congested ceiling plenum applications. TSL terminals provide variable air volume (VAV) control beyond the typical single duct box. They are specifically designed for precise air delivery throughout the entire operating range. They also offer improved space comfort and flexibility for a wide variety of HVAC applications.

    TSL terminals take advantage of typical benefits provided by single duct units, while performing at extremely low sound levels. This is critical in today’s buildings, where occupants are placing more emphasis on indoor acoustics.

    The ability to provide comfort to the occupant is the measurement of quality for any VAV terminal. Comfort is achieved through quiet and precise control of airflow to the occupied space.

    The TSL terminal provides the ultimate in airflow control with the patented FlowStar™ airflow sensor. No other sensor in the industry can match the FlowStar’s ability to quietly and precisely measure airflow. Accurate airflow measurement is the basis for airflow control.
    Specifikime teknike
    • Referencë unikejci-vav-tsl
    • Familja e produkteveAir Distribution - Terminal Units - Variable Volume Air Terminals (VAV)
    • Grupi i produkteveSingle Duct VAV
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2012-10-25
    • Numri i botimit3
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit