YORK® YVFA Air-Cooled Screw Chiller, 115 ton to 380 ton
YORK® YVFA Air-Cooled Screw Chiller, 115 ton to 380 ton

    YORK® YVFA Air-Cooled Screw Chiller, 115 ton to 380 ton

    4.7 nga 5 yje4.7(9 vlerësime)

    YORK®YVFA chillers deliver the lowest possible energy consumption and reduce lifecycle cost by combining industry leading variable speed screw compressor technology with integrated free-cooling economizer coils in a packaged design that’s simple to own and operate. Performance is assured by AHRI certification; the first time certification has been given to an air-cooled screw chiller with free cooling.

    Efficiency

      YVFA delivers the lowest possible operating cost compared to other air-cooled chillers with payback in as little as two years. For unsurpassed efficiency at part-load conditions, intelligent controls optimize the balance of using fans to move air over the free cooling coils with the outstanding efficiency of the VSD compressor. Designed with low liquid pressure drop in mind, the chiller also employs oversized pipes and fittings, a highly optimized free-cooling coil and an automatic bypass to prevent pumping through the coils when not beneficial.

    Simplicity

      The YVFA also simplifies operation with single-point control that easily accommodates process or building changes. When a new set point is required, adjustment can be made at the chiller control panel or through a building automation system. The free-cooling function automatically adjusts to deliver the best performance at the required conditions.

    Reliability

      In addition to efficiency and simple operation, the YVFA offers users superior reliability. Performance is assured from three generations of Johnson Controls expertise in variable-speed driven (VSD) technology, with over 10 years in VSD air-cooled screw chillers, including the 2005 EPA Climate Protection Award. Reliability is further ensured with liquid-cooled VSD, which keeps the electrical panel free of dust and dirt, and operating to the ambient temperature of 115F / 46C. Additionally, variable-frequency inverter technology enables a zero-inrush soft start and a high displacement power factor across the entire operating range. For critical process and data center applications, the Quick Start option achieves full load after a power-loss restart in four minutes or less.
    Specifikime teknike
    • Referencë unikejci-yvfa
    • Familja e produkteveChillers & Heat Pumps - Air Cooled
    • Grupi i produkteveAir Cooled Chillers & Heat Pumps
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2012-10-25
    • Numri i botimit3
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Klima
    • IFC classificationKlima
    • Emrin UNSPSCAir circulators
    • UNSPSC code40101602
    • Uniclass 2015 CodePr_60_60_13
    • Uniclass 2015 PërshkrimChillers and cooling towers
    • OmniClass Number23-33 21 13 21
    • OmniClass TitleScrew Chillers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit