YORK® VRF 18-26 Ton Outdoor Unit Heat Recovery Variable Refrigerant Flow
YORK® VRF 18-26 Ton Outdoor Unit Heat Recovery Variable Refrigerant Flow

    YORK® VRF 18-26 Ton Outdoor Unit Heat Recovery Variable Refrigerant Flow

    HVAC Systems that deliver optimum comfort and unparalleled efficiencyGet to know VRF
    While other HVAC systems operate on a more rigid full-on or full-off schedule, Variable Refrigerant Flow (VRF) systems deliver refrigerant at variable rates and exact amounts to spaces that need it, meeting the heating and cooling needs of the building with increased precision and efficiency.

    Superior technology means savings for you
    Our VRF systems use an orbiting scroll to maximize the compression process, ultimately operating with greater efficiency than other VRF systems and conventional HVAC units. That translates to savings for building owners.Benefits for buildings and budgetsEfficiency
    Buildings rarely require 100% capacity of their HVAC systems. While adjusting to heating and cooling requirements for each space, our VRF technology allows the system to run at reduced speeds, saving energy and money.

    Simultaneous heating and cooling
    Our 3-pipe system heats and cools simultaneously, allowing the system to quickly and accurately cater to the way most buildings perform throughout the day.

    Space savings
    Because our VRF systems deliver comfort with refrigerant through small pipes, they use about half of the ceiling space required for conventional HVAC unit ductwork, allowing greater architectural freedom.

    Scalability
    With the modular design of our VRF, systems can efficiently control climate in nearly any space from a small, single office to a high-rise building.
    Specifikim
    • -Long refrigerant piping lengths up to 3,281 feet total pipe run -Advanced defrost cycle operation in the heating mode -Able to operate up to 64 indoor units on a single piping network -Power-saving demand control for reduced peak load and energy savings -Automatic judgment system for refrigerant amount to verify that refrigerant charge is correct. -Diagnostics and malfunction codes available at push of a control panel button
    Specifikime teknike
    • Referencë unikeyork-yvahr_18-26
    • Familja e produkteveDuctless - Variable Refrigerant Flow Systems (VRF)
    • Grupi i produkteveOutdoor Units
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-03-01
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit