2x6 Joto-Vent
2x6 Joto-Vent
2x6 Joto-Vent
2x6 Joto-Vent
2x6 Joto-Vent
2x6 Joto-Vent
2x6 Joto-Vent
2x6 Joto-Vent
2x6 Joto-Vent

    2x6 Joto-Vent

    Maximizes Cross Ventilation
    The Joto-Vent System is a crawl space ventilation system utilizing natural air flow. Unlike the traditional spot vents, it allows maximum cross ventilation of air flow into the crawl space from the complete circumference of the building foundation, leaving NO dead air pockets in the entire crawl space.

    Maintains Your Building Value
    With the combination of the Joto-Vent perimeter venting system and it's covering it will increase the lifespan of your wooden frame along with giving your perimeter a nice clean finished architectural look.

    Proven Track Record of Durability
    The Joto-Vent System® has a successful 45-year history in Japan with it being used on about 6 million residential homes (as of 2023) and counting. Nearly all houses being built with crawl space in Japan use this type of foundation vent system. The Joto-Vent System has been used in the US successfully since 2015, and well recognized by the building industry.

    WE CAN'T BE CRUSHED!
    With the Joto-Vent being installed between the concrete foundation and the sill plate, it supports the entire weight of the house. Some people may wonder "Will it crush?"

    No, we can't be crushed. The vent is made of a composite material that consists of calcium carbonate and polyolefin composite. It has an allowable load of 4,812 pounds per lineal foot of Joto-Vent. The sill plate will crush before crushing Joto-Vent.

    Specifikim
    • Product no. : JVS-26CV
      Sill plate : 2 x 6, 2 x 8
      Color/pattern : Black
      Dimensions : 6" x 3' x 1-1/2" (150 x 914.5 x 39mm)
      Material JC (Calcium-carbonate + Polyolefin composite)
      Package 20 pieces/box

      Certification : ICC-ES ESR-4161

    Specifikime teknike
    • Referencë unike2x6-joto-vent
    • Familja e produkteveContinuous Perimeter Foundation Vents
    • Grupi i produkteveJoto-Vent System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-02-23
    • Numri i botimit1
    • Gjatësia (inçet)1.5
    • Gjerësia (inçet)36
    • Thellësisë (inçet)6
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëJaponi
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e jashtme
    • CSI MasterFormat 2014 Code08 95 16
    • CSI MasterFormat 2014 TitleWall Vents

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit