KNX - Door Communication
KNX - Door Communication
KNX - Door Communication
KNX - Door Communication
KNX - Door Communication
KNX - Door Communication
    JUNG

    KNX - Door Communication

    Door communication with aspirations

    JUNG, the specialist in building system technology, and Siedle, the specialist in building communication are putting their forces together. Siedle gains access to the world of switches and KNX building technology while JUNG relies on the experience and innovative powers of Siedle. As part of this cooperation, JUNG and Siedle are offering electrical installations ranging from switch systems, suitable indoor stations and building automation with KNX through to the entire Siedle door communication range. These include apps, the Scope mobile video communication station and system extensions such as letterboxes, access control and lighting. The stations from Siedle and the indoor stations from JUNG are compatible through the In-Home bus. And retrofitting is also possible. That is what the "Siedle System Technology" designation stands for.

    Kontaktoni me JUNG

    Specifikim
    • Range

      • Video indoor station
      • Audio indoor stations
      • Audio indoor station standard
      • Building systems technology

      Material: 

      • Glass
      • Duroplastic
      • Metal

      Colours: various

    Specifikime teknike
    • Referencë unikeknx_door_communication
    • Familja e produkteveCommunication
    • Grupi i produkteveBuilding Automatisation
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-03-23
    • Numri i botimit3
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorXham
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • IFC classificationDerë
    • Kodi ETIMEC000779
    • Emri ETIMIndoor station door communication
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_40_70_75
    • Uniclass 2015 PërshkrimSafety equipment
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-29 13 00
    • OmniClass TitleSecurity Access Controls
    • CSI UniFormat II CodeD5090
    • CSI UniFormat II TitleOther Electrical Systems