Switch range LS CUBE
Switch range LS CUBE
Switch range LS CUBE
Switch range LS CUBE
Switch range LS CUBE
Switch range LS CUBE
Switch range LS CUBE
Switch range LS CUBE
Switch range LS CUBE
Switch range LS CUBE
    JUNG

    Switch range LS CUBE

    LS CUBE

    Design object in the room

    With LS CUBE, JUNG offers a modern surface-mounted variant of the design classic LS 990. LS CUBE is the optimum solution if there are no opportunities for flush mounting – and is also truly eye-catching. The design blends seamlessly in open spaces with a loft character. The surface-mounted range stands out aesthetically on exposed concrete and natural stone. LS CUBE also cuts a good figure on rustic wooden supports. The entire range functions as a stylistic device for contemporary architectural design.

    Kontaktoni me JUNG

    Specifikim
    • Frame material: Duroplastic lacquered

      Colours: white, black, ivory, aluminium, stainless steel

      Surface cap with integrated frame and non-flammable ground plate. Compatible with all covers of the range LS.

      Frame size:

      • 1-gang: 81 x 81 x 47 mm
      • 2-gang: 152 x 81 x 47 mm
      • 3-gang: 223 x 81 x 47 mm

      Frames can be installed horizontally and vertically.

    Specifikime teknike
    • Referencë unikeswitch-range_ls-cube
    • Familja e produkteveSwitches and Sockets
    • Grupi i produkteveBuilding Automatisation
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2020-09-15
    • Numri i botimit2
    • Gjatësia (mm)81
    • Gjerësia (mm)81
    • Thellësia (mm)47
    Të ngjashme
    • Materiali kryesorPlastik
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectElektrike - Dhomë shpërndarse
    • IFC classificationElement elektrik
    • Kodi ETIMEC001590
    • Emri ETIMSwitch
    • Emrin UNSPSCElectrical terminals
    • UNSPSC code39121432
    • Uniclass 2015 CodePr_75_51_17_50
    • Uniclass 2015 PërshkrimManual control switches
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitleSwitches and Push Buttons
    • OmniClass Number23-35 31 31
    • OmniClass TitleSwitchgear
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL