Door window Opening inside leaf with lock with adjacent fixed
Door window Opening inside leaf with lock with adjacent fixed
Door window Opening inside leaf with lock with adjacent fixed
    K.LINE

    Door window Opening inside leaf with lock with adjacent fixed

    Side-hung door-window with lock Inwards opening 1 or 2 leafs Complete thermal break (frame, opening and threshold) Clipped window sill after frame mounting Glazing thickness of 24, 30, 42 or 48 mm (double or triple) Insulated glazing with argon filling
    Specifikim
    • Bicolor (white inside / outside color) or single-colored. Ventilation grids Brass inside handle Wheelchair accessible
    Specifikime teknike
    • Referencë unikeklfp-fs-fx
    • Familja e produkteveFrappe
    • Grupi i produkteveKL-FP
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-05-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Single Hung Windows
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe