Chalet Oak
Kährs

Chalet Oak

The white oil on this single-strip oak floor from the Grande Collection tempers the richness of the wood, balancing the burnished and smoky tones in the timber. The naturally occurring knots and cracks bring added depth to its surface and age the floor for a well-worn and rustic expression. Every board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood. Four-sided bevelling at the edges ensures a classic, full plank look and feel. Each board is meticulously hand-scraped, which enhances the appearance of the floor.
Specifikim
  • Kährs 20 mm Oil Bevelled 4-sided Handscraped Smoked Brushed 201XDDEKFVKE280
Specifikime teknike
  • Referencë unikechaletoak586839
  • Familja e produkteveKährs Supreme
  • Grupi i produkteveGrande Collection
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-05-02
  • Numri i botimit1
  • Gjatësia (mm)20
  • Gjerësia (mm)2800
  • Thellësia (mm)260
Të ngjashme
  • Materiali kryesorBungu
Klasifikimi
  • Kategoria BIMobjectDysheme - Dysheme druri
  • IFC classificationKat
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 PërshkrimWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 11
  • OmniClass TitleWood Flooring
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
Produkte të ngjashme