Oak Nouveau Gray
Kährs

Oak Nouveau Gray

3.8 nga 5 yje3.8(5 vlerësime)
The ash grey hues in this single-strip oak floor from the Classic Nouveau Collection enhance the earth undertones and balance the natural contrasts in the wood for a sophisticated and versatile expression. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood. Four-sided micro-bevelling at the edges ensures a classic full plank look and feel. The matt lacquer finish eliminates glare while protecting the wood from daily wear.
Specifikim
  • Kährs 15 mm Matt Lacquer Microbevelled 4-sided Brushed 151NAYEKD1KW240
Specifikime teknike
  • Referencë unikeoaknouveaugray595755
  • Familja e produkteveKährs Original
  • Grupi i produkteveClassic Nouveau Collection
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-05-02
  • Numri i botimit1
  • Gjatësia (mm)15
  • Gjerësia (mm)2420
  • Thellësia (mm)187
Të ngjashme
  • Materiali kryesorBungu
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectDysheme - Dysheme druri
  • IFC classificationKat
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 PërshkrimWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 11
  • OmniClass TitleWood Flooring
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
Produkte të ngjashme