Oak Nouveau Tawny
Kährs

Oak Nouveau Tawny

The rich charcoal brown tones in this single-strip oak floor from the Classic Nouveau Collection allow the warmer hues to come through resulting in an elegant and refined expression. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood. Four-sided micro-bevelling at the edges ensures a classic full plank look and feel. The matt lacquer finish eliminates glare while protecting the wood from daily wear.
Specifikim
  • Kährs 15 mm Matt Lacquer Microbevelled 4-sided Brushed 151N8AEKA1KW240
Specifikime teknike
  • Referencë unikeoaknouveautawny595756
  • Familja e produkteveKährs Original
  • Grupi i produkteveClassic Nouveau Collection
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-05-02
  • Numri i botimit1
  • Gjatësia (mm)15
  • Gjerësia (mm)2420
  • Thellësia (mm)187
Të ngjashme
  • Materiali kryesorBungu
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectDysheme - Dysheme druri
  • IFC classificationKat
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 PërshkrimWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 11
  • OmniClass TitleWood Flooring
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
Produkte të ngjashme