GP85/55S Three-sided Gas Fireplace
GP85/55S Three-sided Gas Fireplace

    GP85/55S Three-sided Gas Fireplace

    Kalfire GP85/55S
    The Kalfire GP85/55S is a closed gas fireplace with the patented Prestige burner, designed to combine timeless elegance with advanced technology. With a height range of 1139 – 1500 mm, this model integrates seamlessly into any interior, regardless of size or style.

    Design & Interior
    As a three-sided model, the GP85/55S is wrapped in glass on three sides, offering an expansive and uninterrupted view of the flames. The frameless glass panel bends around the fire, creating a striking centrepiece visible from almost any location in the room. Its versatile design makes it suitable for a wide range of interior styles, from contemporary to classic.

    Burner Technology
    At the heart of the GP85/55S is the patented Prestige burner, integrated directly within highly realistic ceramic logs stacked in a pyramid. This innovative system produces high, blazing flames that leap directly from the logs, creating an unparalleled impression of a real wood fire while maintaining efficiency and performance.

    Model Type
    Three-sided model
    The GP85/55S provides a wide and open flame view, making it a perfect focal point for living spaces. Its three-sided design ensures the fire can be enjoyed from multiple angles, enhancing the atmosphere of any room.

    Features & Options
    - Hybrid function (LED glow bed for added ambience)
    - Natural Spark Generator (NSG) for real sparks above the flames
    - iMatch remote and smartphone app operation
    - Integration with home automation systems

    Experience
    With its immersive three-sided glass design and advanced Prestige burner, the Kalfire GP85/55S creates a spectacular fire experience. The realistic flames, enhanced by innovative features and customization options, ensure it becomes the natural centrepiece of any interior.

    Specifikim
    • Product options

      • Hybrid function
      • Natural Spark Generator
      • iMatch interface
      • Domotica (home automation)

      Product information

      • Prestige burner
      • iMatch remote
      • CE Certified
      • Energy efficiency class: A

      Interior:

      • Flat
      • Black ceramic glass
      • Design
      • Three-sided model

      Specifications

      • Energy label: A
    Specifikime teknike
    • Referencë unikeGP85-55s-gas-fire
    • Familja e produkteveGas fireplace
    • Grupi i produkteveThree-sided fireplace
    • LlojiShowcase (model)
    • Data e botimit2023-09-20
    • Numri i botimit1
    • Gjatësia (mm)1139
    • Gjerësia (mm)1006
    • Thellësia (mm)501
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorXham
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
    • IFC classificationNgrohës i hapësirës
    • Kodi ETIMEC011719
    • Emri ETIMGas hearth / gas fire
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 PërshkrimSpace heaters
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër