G100/41F Front Gas Fireplace
G100/41F Front Gas Fireplace
G100/41F Front Gas Fireplace

    G100/41F Front Gas Fireplace

    Kalfire G100/41F
    The Kalfire G100/41F is a closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

    Burner Technology
    3D burner (Kalfire G-range)
    Like the Prestige burner, this innovation was designed and developed by Kalfire. It allows an elongated, horizontal fireplace (up to 170 cm in width) that suits contemporary interiors perfectly. A closed gas fireplace equipped with a 3D burner produces flames that are virtually indistinguishable from those of a wood fire. Fireplaces with a 3D burner are supplied with a ceramic log set as standard, but it is also possible to choose an exclusive log set or a bed of white, beige or grey stones or cryptonite.

    Model Type
    Front model
    A closed gas fire with one front-facing glass panel is called a front model. The Kalfire range includes a large number of front models, with multiple possibilities in size and decorative features. The size of the glass, which can be square or rectangular, can vary between 60 and 160 cm in width. Front models are elegant additions to contemporary settings and are also well-adapted to installation in a fireplace mantel, the style and appearance of which can be chosen according to your taste.

    Specifikim
    • Product options
      This fireplace can be equipped with various optional features to enhance convenience and the overall fire experience.

      • Anti-reflective glass for optimal fire visibility
      • iMatch interface for intuitive control
      • Home automation integration (domotica) for seamless connection with smart home systems

      Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • 3D-burner for a realistic, three-dimensional flame pattern
      • iMatch remote control included
      • Multiple interior finish options
      • Various filling options
      • CE certified
      • Energy efficiency class: A

      Interior
      The interior finish can be customised to match the style and atmosphere of the room.

      • Flat
      • Black ceramic glass
      • Design

      Filling
      The filling material influences the overall flame presentation and can be selected according to personal preference.

      • White stones
      • Cryptonite
      • Grey stone chippings
      • Ceramic logs
      • Exclusive ceramic logs
    Specifikime teknike
    • Referencë unikeg100-41f-gas-fire
    • Familja e produkteveGas fireplace
    • Grupi i produkteveFront fireplace
    • LlojiShowcase (model)
    • Data e botimit2023-11-01
    • Numri i botimit1
    • Gjatësia (mm)955
    • Gjerësia (mm)1213
    • Thellësia (mm)437
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorXham
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër