G105/37C Corner Gas Fireplace
G105/37C Corner Gas Fireplace
G105/37C Corner Gas Fireplace

    G105/37C Corner Gas Fireplace

    Kalfire G105/37C
    The Kalfire G105/37C is a closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

    Burner Technology
    3D burner (Kalfire G-range)
    Like the Prestige burner, this innovation was designed and developed by Kalfire. It allows an elongated, horizontal fireplace (up to 170 cm in width) that suits contemporary interiors perfectly. A closed gas fireplace equipped with a 3D burner produces flames that are virtually indistinguishable from those of a wood fire. Fireplaces with a 3D burner are supplied with a ceramic log set as standard, but it is also possible to choose an exclusive log set or a bed of white, beige or grey stones or cryptonite.

    Model Type
    Corner model
    Our corner gas fire models offer a view of the fire from two different angles. Kalfire corner models come in a wide range of widths and heights. You can also choose whether you want the glass corner to face to the left or the right. In addition, you can customize your corner model with a flat interior, a ceramic glass interior, or a design interior. These options are also available for other types of Kalfire gas fires.

    Specifikim
    • Product options

      • iMatch interface
      • Domotica (home automation)

      Product information

      • 3D-burner
      • iMatch remote
      • Interior options
      • Filling options
      • CE Certified
      • Energy efficiency class: A

      Interior

      • Flat
      • Black ceramic glass
      • Design

      Filling

      • White stones
      • Cryptonite
      • Grey stone chippings
      • Ceramic logs
      • Exclusive ceramic logs
      >
    Specifikime teknike
    • Referencë unikeg105-37c-gas-fire
    • Familja e produkteveGas fireplace
    • Grupi i produkteveCorner fireplace
    • LlojiShowcase (model)
    • Data e botimit2023-11-01
    • Numri i botimit1
    • Gjatësia (mm)955
    • Gjerësia (mm)1216
    • Thellësia (mm)437
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorXham
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër