G125/37C Corner Gas Fireplace

G125/37C Corner Gas Fireplace

Kalfire G125/37C
The Kalfire G125/37C is a closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

Burner Technology
3D burner (Kalfire G-range)
Like the Prestige burner, this innovation was designed and developed by Kalfire. It allows an elongated, horizontal fireplace (up to 170 cm in width) that suits contemporary interiors perfectly. A closed gas fireplace equipped with a 3D burner produces flames that are virtually indistinguishable from those of a wood fire. Fireplaces with a 3D burner are supplied with a ceramic log set as standard, but it is also possible to choose an exclusive log set or a bed of white, beige or grey stones or cryptonite.

Model Type
Corner model
Our corner gas fire models offer a view of the fire from two different angles. Kalfire corner models come in a wide range of widths and heights. You can also choose whether you want the glass corner to face to the left or the right. In addition, you can customize your corner model with a flat interior, a ceramic glass interior, or a design interior. These options are also available for other types of Kalfire gas fires.

Specifikim
  • Product options

    • iMatch interface
    • Domotica (home automation)

    Product information

    • 3D-burner
    • iMatch remote
    • Interior options
    • Filling options
    • CE Certified
    • Energy efficiency class: A

    Interior

    • Flat
    • Black ceramic glass
    • Design

    Filling

    • White stones
    • Cryptonite
    • Grey stone chippings
    • Ceramic logs
    • Exclusive ceramic logs
Specifikime teknike
  • Referencë unikeg125-37c-gas-fire
  • Familja e produkteveGas fireplace
  • Grupi i produkteveCorner fireplace
  • LlojiShowcase (model)
  • Data e botimit2023-11-01
  • Numri i botimit1
  • Gjatësia (mm)955
  • Gjerësia (mm)1416
  • Thellësia (mm)337
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorXham
  • Projektuar nëHolandë
  • Prodhuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
  • CSI MasterFormat 2014 Code10 31 00
  • CSI MasterFormat 2014 TitleManufactured Fireplaces
  • OmniClass Number23-19 17 15
  • OmniClass TitleGas Fireplace

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Ukrainë
Zvicër