Gi110/75C Corner Gas Fireplace

Gi110/75C Corner Gas Fireplace

Kalfire Gi 110/75C
The Kalfire Gi 110/75C is a corner gas fireplace with remote control and Wi-Fi. A truly unique and authentic fire experience inspired by nature.

Design & Interior
The Gi 110/75C is a corner model, designed to be integrated seamlessly into modern interiors. Its glass corner allows a wide view of the fire from two sides, enhancing the atmosphere and design of any living space.

Burner Technology
The burner’s three independent gas valves produce dynamic flame play that is virtually indistinguishable from a wood fire, while maintaining remarkable efficiency and low gas consumption. With a minimum output of 2 kW and a maximum output of 7 kW, the Gi 110/75C provides ambience without overheating a well-insulated room.

Model Type
Corner model
The corner configuration offers a unique view of the fire from two angles, available with either left- or right-facing glass. This model can be further customised with different interior finishes such as flat, black ceramic glass, or design interiors.

Features & Options
- Comfort+ button for a blazing fire without overheating
- Comfort button for reduced gas consumption
- Mood button to adjust the flame play to personal preference (up to 10 moods programmable in the app)
- Remote control and smartphone app operation
- Integration with home automation systems
- Patented KalSense technology for intuitive control

Experience
Inspired by the crackling of a wood fire, the Gi 110/75C recreates a highly realistic fire experience. The glowing ember bed, bursting sparks, and flames playing around naturalistic ceramic logs give an unparalleled impression of a real wood fire, guaranteeing the optimal fire experience in all conditions.

Specifikim
  • Product information
    Key features and technical specifications that define the performance, safety, and flexibility of this model.

    • Efficiency: 81%
    • Output: 1,9 - 6,7 kW
    • Energy label: B
    • Suitable for natural gas and (bio) propane gas
    • H2 Ready
Specifikime teknike
  • Referencë unikegi110-75c-gas-fire
  • Familja e produkteveGas fireplace
  • Grupi i produkteveCorner fireplace
  • LlojiShowcase (model)
  • Data e botimit2023-11-09
  • Numri i botimit1
  • Gjatësia (mm)1350
  • Gjerësia (mm)1266
  • Thellësia (mm)554
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorXham
  • Projektuar nëHolandë
  • Prodhuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
  • CSI MasterFormat 2014 Code10 31 00
  • CSI MasterFormat 2014 TitleManufactured Fireplaces
  • OmniClass Number23-19 17 15
  • OmniClass TitleGas Fireplace

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Ukrainë
Zvicër