GP115/75R Roomdivider Gas Fireplace
GP115/75R Roomdivider Gas Fireplace

    GP115/75R Roomdivider Gas Fireplace

    Kalfire GP115/75R
    The Kalfire GP115/75R is a closed gas fireplace, designed as a room divider model. The fire in a room divider serves as the perfect natural partition in open spaces, providing optimal visibility of the flames from all sides. We design our models with perfection in mind and never compromise on quality or style.

    Prestige burner (Kalfire GP-range)
    The patented Prestige burner is integrated directly within highly realistic ceramic logs, which are stacked in a pyramid. This results in high, blazing flames that leap directly from the logs, giving an unparalleled impression of a wood fire.

    Optional side panels
    Optional side panels can be placed on either the left or right side according to your preference, creating extra design possibilities. This allows the fireplace to be positioned partially against a wall, for example.

    Interior
    The interior design is a significant visual and atmospheric element, even when the fireplace is not in use. For the Kalfire GP115/75R, you can choose from a flat or designer interior, or an interior made of black ceramic glass.

    Mounting trims
    Mounting trims offer ample opportunities to adjust the installation depth, providing a solution for nearly any design. For this model, you can select a 3 cm, 7 cm, or 10 cm deep mounting trim with a thickness of 4 mm or 8 mm.

    Specifikim
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Prestige burner
      • iMatch remote
      • Interior options
      • CE Certified
      • Energy efficiency class: B

      Interior
      The interior finish can be customised to match the style and atmosphere of the room.

      • Flat
      • Black ceramic glass
      • Design

      Specifications

      • Energy label: B
      • Efficiency: 73%
      • Output: 6.5 - 10.1 kW
      • Suitable for natural gas and (bio) propane
      • H2 Ready
    Specifikime teknike
    • Referencë unikegp115-75r-gas-fire
    • Familja e produkteveGas fireplace
    • Grupi i produkteveRoomdivider fireplace
    • LlojiShowcase (model)
    • Data e botimit2023-11-01
    • Numri i botimit1
    • Gjatësia (mm)1292
    • Gjerësia (mm)1587
    • Thellësia (mm)553
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorXham
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Rajoni i disponueshëm

    Europe
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit