GP60/79F Front Gas Fireplace
GP60/79F Front Gas Fireplace

    GP60/79F Front Gas Fireplace

    Kalfire GP60/79F
    The Kalfire GP60/79F is a closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

    Design & Interior
    With the Kalfire GP fireplaces, you can choose from various interior designs and installation trims. This flexibility allows you to configure the fireplace to match both your design preferences and the overall style of the room.

    Burner Technology
    The patented Prestige burner is integrated directly within highly realistic ceramic logs, which are stacked in a pyramid. This results in high, blazing flames that leap directly from the logs, giving an unparalleled impression of a wood fire.

    Model Type
    Front model
    As a front gas fireplace, the GP60/79F integrates seamlessly into walls, fireplace mantels, or custom installations, offering a clean and modern aesthetic.

    Features & Options
    - Hybrid/LED function (atmospheric glow bed)
    - Natural Spark Generator (NSG)
    - Interior options
    - Mounting trim options

    Experience
    The GP60/79F combines advanced technology with authentic design to deliver a unique fire experience. With realistic flames, a glowing ember bed, and the option of sparks above the fire, this model provides the atmosphere of a natural wood fire with the convenience and efficiency of gas.

    Specifikim
    • Product options

      • Hybrid function
      • Natural Spark Generator
      • Anti-reflective glass
      • iMatch interface
      • Domotica (home automation)

      Product information

      • Prestigeburner
      • iMatch remote
      • Interior options
      • Mounting trim options
      • CE Certified
      • Energy efficiency class: A

      Interior

      • Flat
      • Black ceramic glass
      • Design
      • Clay
    Specifikime teknike
    • Referencë unikegp60-79f-gas-fire
    • Familja e produkteveGas fireplace
    • Grupi i produkteveFront fireplace
    • LlojiShowcase (model)
    • Data e botimit2023-11-01
    • Numri i botimit1
    • Gjatësia (mm)1339
    • Gjerësia (mm)813
    • Thellësia (mm)502
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorXham
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Rajoni i disponueshëm

    Europe
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit