W53/50R Roomdivider Wood Fireplace
W53/50R Roomdivider Wood Fireplace
W53/50R Roomdivider Wood Fireplace

    W53/50R Roomdivider Wood Fireplace

    Kalfire W53/50R is a closed wood fireplace.‎ A wood fire has incomparable power to captivate.‎ Not only does a blazing fire provide warmth, it also creates a cosy, intimate atmosphere.‎ Kalfire is continuously seeking to develop this convivial aspect of its fires while optimizing their performance, research which has given rise to the new generation of Kalfire W closed fires.‎ Compared to a traditional fireplace, the only thing we haven’t changed is the wood.‎

    Room divider
    Today’s homes are increasingly designed with an open plan where areas for different functions flow into one another.‎ The Kalfire W53/50R is the perfect way to split a space without closing it off while simultaneously creating a cosy atmosphere.‎ The seamless curved glass ensures that the captivating flames can be enjoyed from every angle – as can the warmth they provide.‎ The design potential of this unique fireplace is infinite: it can be integrated into a dividing partition or stand alone, with the flue connection from the back or the top.‎ The sleek design suits any interior.‎

    Specifikim
    • Product information:
      - Interior options
      - CE Certified
      - Energy efficiency class: A+
      Interior:
      - Design
      - Skamol
      - Lamella

    Specifikime teknike
    • Referencë unikew53-50r-wood-fire
    • Familja e produkteveWood fireplace
    • Grupi i produkteveRoomdivider Fireplace
    • LlojiShowcase (model)
    • Data e botimit2023-11-02
    • Numri i botimit1
    • Gjatësia (mm)1869
    • Gjerësia (mm)616
    • Thellësia (mm)776
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorXham
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër