Water meter, flowIQ® 3200 – KWM3230, DN50 x 270 mm
Water meter, flowIQ® 3200 – KWM3230, DN50 x 270 mm
Water meter, flowIQ® 3200 – KWM3230, DN50 x 270 mm
Water meter, flowIQ® 3200 – KWM3230, DN50 x 270 mm
    Kamstrup

    Water meter, flowIQ® 3200 – KWM3230, DN50 x 270 mm

    Kamstrup’s smart water meters and devices are built on more than 30 years of experience. They are based on the latest ultrasonic technology and designed to ensure high accuracy and reliability throughout their entire lifetime.

    Specifikim
    • flowIQ® 3200 covers a series of integrated, hermetically sealed water meters with a wired interface connection on the front of the meter as well as integrated radio communication. The wired connection can be used for connecting with flowIQ® Gateway or to be reprogrammed with different pulse output options. flowIQ® Gateway can be used as a remote display and/or with additional communication options - see documentation for flowIQ® Gateway. The flowIQ® 3200 series is, for all sizes, a composite housing unit combined with a metal body, all operated with a D-cell battery providing battery life up to 20 years depending on the selected data package and ambient installation temperature. flowIQ® 3200 is suitable for measurement in multi-unit apartments and commercial premises. The meter is suitable for mounting in pump stations or well heads and is fully protected against internal or external penetration of water. Other key features include intelligent alarms and info codes as well as a configurable log to match your data needs. All of this ensures fair and accurate billing, improves the data quality and helps to reduce the non-revenue water.

    Specifikime teknike
    • Referencë unike02-L-XX-D-X-4J-X-XX
    • Familja e produkteveWater Meters
    • Grupi i produkteveflowIQ®3200
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-07
    • Numri i botimit1
    • Gjatësia (mm)194
    • Gjerësia (mm)270
    • Thellësia (mm)160
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorComposite
    • Projektuar nëDanimarkë
    • Prodhuar nëDanimarkë
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Të tjera
    • IFC classificationRrjedhë Terminal
    • Kodi ETIMEG000045
    • Emri ETIMMeters
    • Emrin UNSPSCMetering or injection or proportioning pumps
    • UNSPSC code40151552
    • Uniclass 2015 CodePr_80_51_46_92
    • Uniclass 2015 PërshkrimUltrasonic flowmeters
    • CSI MasterFormat 2014 Code40 71 66
    • CSI MasterFormat 2014 TitleTransit Time Flow Meters
    • OmniClass Number23-39 27 00
    • OmniClass TitleWater Utility Equipment

    Rajoni i disponueshëm

    Europe North America
    Andorrë
    Anguilë
    Austri
    Antigua dhe Barbuda
    Belgjikë
    Arubë
    Bjellorusi
    Bahamas
    Bosnjë dhe Hercegovinë
    Barbados
    Bulgari
    Belizë
    Danimarkë
    Bermude
    Estoni
    Dominikë
    Finlandë
    Granadë
    Francë
    Grenlandë
    Gërnzi
    Guadelupë
    Gjermani
    Guatemalë
    Gjibraltar
    Haiti
    Greqi
    Honduras
    Holandë
    Ishujt e Virgjër Britanikë
    Hungari
    Ishujt e Virgjër të SHBA
    Irlandë
    Ishujt Kajman
    Ishujt Alandë
    Kanadë
    Ishujt Faroe
    Karaibe Holandë
    Ishulli i Njeriut
    Kolektiviteti i Shën Martinit
    Islandë
    Kosta Rika
    Itali
    Kubë
    Kroacia
    Kuraçao
    Letoni
    Martinikë
    Lihtenshtajn
    Meksikë
    Lituani
    Montserat
    Luksemburg
    Nikaragua
    Mali i Zi
    Panama
    Maltë
    Porto Riko
    Maqedonia e Veriut
    Republika Domenikane
    Mbretëria e Bashkuar
    Salvador
    Moldovë
    Sen-Bartelemi
    Monako
    Shën Kitts dhe Nevis
    Norvegji
    Shën Lucia
    Poloni
    Shën Pierre dhe Miquelon
    Portugali
    Shën Vincent dhe Grenadinet
    Qipro
    Shtetet e Bashkuara
    Qyteti i Vatikanit
    Sint-Marten
    Republika Çeke
    Trinidad dhe Tobago
    Rumani
    Turks dhe Caicos Islands
    Rusi
    Xhamaika
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër