Ultrasonic Flow Sensor, ULTRAFLOW® 54, DN 40 x 300 mm
Ultrasonic Flow Sensor, ULTRAFLOW® 54, DN 40 x 300 mm
Ultrasonic Flow Sensor, ULTRAFLOW® 54, DN 40 x 300 mm
Ultrasonic Flow Sensor, ULTRAFLOW® 54, DN 40 x 300 mm
    Kamstrup

    Ultrasonic Flow Sensor, ULTRAFLOW® 54, DN 40 x 300 mm

    Kamstrup’s heat and cooling meters are based on a deep understanding of the challenges faced by customers. Combined with decades of experience developing innovative ultrasonic technology and future-proof design, the result is high-quality meters with simpleto-use functionality, unrivalled accuracy and reliability. Kamstrup is a world-leading supplier of intelligent energy and water metering solutions. At Kamstrup, we define success by the progress we create for others. Our superior technology and expertise have been the foundation from which to transform businesses and markets, by creating more efficient ways of working, ever since the company was founded by Olaf Kamstrup in Denmark in 1946.
    Specifikim
    • ULTRAFLOW® 54 is a static flow sensor based on the ultrasonic measuring principle. It is used as a volume flow rate sensor primarily for energy meters such as MULTICAL®. ULTRAFLOW® 54 has been designed for use in heating installations where water is the heat-bearing medium. ULTRAFLOW® 54 is type approved for the mechanical environment M2 and with a larger dynamic range as well as a reduced pressure loss. ULTRAFLOW® 54 employs micro-processor technology and ultrasonic measuring techniques. All circuits for calculating and measuring are collected on a single board, providing compact and rational design in addition to an exceptionally high level of measuring accuracy and reliability. The flow is measured using bidirectional ultrasonic technique based on the transit time method, with proven long-term stability and accuracy.
    Specifikime teknike
    • Referencë unike65-5-CJCD-XXX
    • Familja e produkteveHeat/Cooling meters
    • Grupi i produkteveULTRAFLOW® 54
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-22
    • Numri i botimit1
    • Gjatësia (mm)150
    • Gjerësia (mm)300
    • Thellësia (mm)150
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPlastik
    • Projektuar nëDanimarkë
    • Prodhuar nëDanimarkë
    • Weight Net (kg)8.3
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Të tjera
    • IFC classificationSegmenti i rrjedhës
    • Kodi ETIMEG000045
    • Emri ETIMMeters
    • Emrin UNSPSCMetering or injection or proportioning pumps
    • UNSPSC code40151552
    • Uniclass 2015 CodePr_80_51_46_92
    • Uniclass 2015 PërshkrimUltrasonic flowmeters
    • CSI MasterFormat 2014 Code40 71 76
    • CSI MasterFormat 2014 TitleThermal Flow Meters
    • OmniClass Number23-27 15 17
    • OmniClass TitleEnergy Monitoring and Controls

    Rajoni i disponueshëm

    Europe North America
    Andorrë
    Anguilë
    Austri
    Antigua dhe Barbuda
    Belgjikë
    Arubë
    Bjellorusi
    Bahamas
    Bosnjë dhe Hercegovinë
    Barbados
    Bulgari
    Belizë
    Danimarkë
    Bermude
    Estoni
    Dominikë
    Finlandë
    Granadë
    Francë
    Grenlandë
    Gërnzi
    Guadelupë
    Gjermani
    Guatemalë
    Gjibraltar
    Haiti
    Greqi
    Honduras
    Holandë
    Ishujt e Virgjër Britanikë
    Hungari
    Ishujt e Virgjër të SHBA
    Irlandë
    Ishujt Kajman
    Ishujt Alandë
    Kanadë
    Ishujt Faroe
    Karaibe Holandë
    Ishulli i Njeriut
    Kolektiviteti i Shën Martinit
    Islandë
    Kosta Rika
    Itali
    Kubë
    Kroacia
    Kuraçao
    Letoni
    Martinikë
    Lihtenshtajn
    Meksikë
    Lituani
    Montserat
    Luksemburg
    Nikaragua
    Mali i Zi
    Panama
    Maltë
    Porto Riko
    Maqedonia e Veriut
    Republika Domenikane
    Mbretëria e Bashkuar
    Salvador
    Moldovë
    Sen-Bartelemi
    Monako
    Shën Kitts dhe Nevis
    Norvegji
    Shën Lucia
    Poloni
    Shën Pierre dhe Miquelon
    Portugali
    Shën Vincent dhe Grenadinet
    Qipro
    Shtetet e Bashkuara
    Qyteti i Vatikanit
    Sint-Marten
    Republika Çeke
    Trinidad dhe Tobago
    Rumani
    Turks dhe Caicos Islands
    Rusi
    Xhamaika
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër