CAP Podium - ø490mm
CAP Podium - ø490mm
CAP Podium - ø490mm

    CAP Podium - ø490mm

    Cap Podium (design Roger Persson 2021) traces its origins to Cap table that was first presented in 2014. Use Cap Podium singly or in groups of different heights, as room dividers in large spaces, as decorative elements with plants, etc., or for displaying artworks.

    Specifikim
    • The podium comes in six heights and in diameters of 290, 350 and 490 mm. The pillar and top are of solid wood, and the top has a milled edge. Available in oak, birch, ash, standard colours, standard stains, and white glaze on oak or ash. Pillar and top may be ordered in the same finish or in a combination of different woods/colours, according to customer wishes.

    Specifikime teknike
    • Referencë unikeCAP-CA5-49xx
    • Familja e produkteveTable
    • Grupi i produkteveCAP Podium
    • Data e botimit2021-07-09
    • Numri i botimit1
    • Gjerësia (mm)490
    • Thellësia (mm)490
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolinë
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    Europe