KANECCT - Table 600x700

KANECCT - Table 600x700

The Kanecct (Olle Salmonsson 2017) table system consists of tables with leg frames and connecting tabletops between the tables. The tables can be handled easily by just one person. Kanecct is ideal where flexibility is key. A room can quickly be transformed from being furnished with individual tables to being furnished with one long table – or from offering maximum seating to no seating at all. The tables can be stacked on top of each other to free up floor space. Store connecting tabletops on a trolley or hang them on the wall.

The tables come in a width of 700 mm and lengths of 600, 700 and 1250 mm. Legs come in white or black powder coated steel. Connecting tabletops come in a width of 700 mm and in lengths of 700, 1250 and 1850 mm. All tabletops and connecting tabletops are made of framed construction with tops in veneers of oak, birch or ash, standard stains on ash and white glazed oak or ash. Tops are also available in laminate (white, black matte, oak, birch or ash) and black desktop. The underside of each table includes a sound-absorbent pad, stacking and saftey cover.

Specifikim
  • The Kanecct (Olle Salmonsson 2017) table system consists of tables with leg frames and connecting tabletops between the tables. The tables can be handled easily by just one person. Kanecct is ideal where flexibility is key. A room can quickly be transformed from being furnished with individual tables to being furnished with one long table – or from offering maximum seating to no seating at all. The tables can be stacked on top of each other to free up floor space. Store connecting tabletops on a trolley or hang them on the wall.

    The tables come in a width of 700 mm and lengths of 600, 700 and 1250 mm. Legs come in white or black powder coated steel. Connecting tabletops come in a width of 700 mm and in lengths of 700, 1250 and 1850 mm. All tabletops and connecting tabletops are made of framed construction with tops in veneers of oak, birch or ash, standard stains on ash and white glazed oak or ash. Tops are also available in laminate (white, black matte, oak, birch or ash) and black desktop. The underside of each table includes a sound-absorbent pad, stacking and saftey cover.

Specifikime teknike
  • Referencë unikeKC1-6070
  • Familja e produkteveTable
  • Grupi i produkteveKanecct
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-06-08
  • Numri i botimit1
  • Gjatësia (mm)725
  • Gjerësia (mm)600
  • Thellësia (mm)700
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorPowder coated steel
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
  • Weight Net (kg)12
Klasifikimi
  • Kategoria BIMobjectMobilje - Tavolinë
  • IFC classificationMobilje
  • Emrin UNSPSCFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 64 00
  • CSI MasterFormat 2014 TitleBooths and Tables
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Rajoni i disponueshëm

Europe
Åland Islands
Andorra
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Jersey
Kroacia
Letoni
Liechtenstein
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monaco
Norvegji
Poloni
Portugali
Qipro
Republika Çeke
Rumani
Rusi
San Marino
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Switzerland
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit