LOLLOPOP - Showcase

LOLLOPOP - Showcase

Malin derived her inspiration for Lollipop (2014, 2019) from the classic coffee-cup saucer – here the table itself becomes the “saucer” for your cup. Lollipop is the ideal solution for coffee breaks and all those other occasions when it’s handy to have a small table that’s easy to move to where it’s needed. The outsize ring is a useful handle but also adds to the light-hearted expression of the table.

In 2019 the Lollipop series was extended with more new family members, all of which share the same playful personality: a small coffee table, a bar table and planters of various heights. With this more extensive series you can now furnish a lounge with tables in different heights and complement them with greenery in matching planters to breathe extra life into a room. As before, all the items share a design based on circles and spheres.

The table comes in four heights with tops in three different sizes. Choose a frame with or without a ring in shiny chrome or standard colors finishes. The table top is in solid oak, birch, ash, or finished in our standard colors, standard stains on ash or white-glazed oak or ash. Maximum three hooks in polished chrome are available as optional extras to hang things on below the table surface.

The planter, complete with a bowl for plants, comes in four heights and one size. The cast concrete foot is also available lacquered in our standard colours. The pillar comes in polished chrome or one of our standard lacquers. The planting bowl is in black ABS plastic.

The concrete foot stands best on surfaces such as parquet flooring, quarry tiles, concrete, plastic matting or similar. Avoid placing the table on thick rugs or those with a soft pile as there is a risk that the table may be less stable on this kind of surface. Tables and planters are delivered assembled.

Specifikim
  • The table comes in four heights with tops in three different sizes. Choose a frame with or without a ring in shiny chrome or standard colors finishes. The table top is in solid oak, birch, ash, or finished in our standard colors, standard stains on ash or white-glazed oak or ash. Maximum three hooks in polished chrome are available as optional extras to hang things on below the table surface.

    The planter, complete with a bowl for plants, comes in four heights and one size. The cast concrete foot is also available lacquered in our standard colours. The pillar comes in polished chrome or one of our standard lacquers. The planting bowl is in black ABS plastic.

    The concrete foot stands best on surfaces such as parquet flooring, quarry tiles, concrete, plastic matting or similar. Avoid placing the table on thick rugs or those with a soft pile as there is a risk that the table may be less stable on this kind of surface. Tables and planters are delivered assembled.

Specifikime teknike
  • Referencë unikelollipop-showcase
  • Familja e produkteveTable
  • Grupi i produkteveLollipop
  • LlojiShowcase (model)
  • Data e botimit2019-05-06
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorBeton
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectMobilje - Tavolinë
  • IFC classificationMobilje
  • Emrin UNSPSCFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Rajoni i disponueshëm

Europe