Rollo - folding table 1200x600
Rollo - folding table 1200x600

    Rollo - folding table 1200x600

    Rollo (design Axel Bjurström 2021) is a sturdy, stable mobile folding table that is simple to fold up and roll away. The underlying idea has been to create a functional, flexible folding table for public spaces without compromising on form or aesthetic appeal. Rollo is a table that one person can handle unaided – easy to move, easy to erect, easy to fold up, yet robust enough and stable enough to cope with all the strains and stresses that a folding table is subjected to during a long lifetime. Rollo has a wooden table top with carefully crafted features that help create a warm, welcoming atmosphere. The organic qualities of the wood are complemented by thoughtfully designed steel fittings that provide a functional solution for opening and folding the table. A spring-loaded construction ensures that Rollo opens easily with a two-handed grip, providing the maximum space for chairs with arms while also ensuring that the table cannot fold up accidentally. The tabletop is carefully balanced so that it is always perfectly level when unfolded. When folded, tables can be placed close together and stacked side by side.
    Specifikim
    • The tabletop is made of veneered MDF, finished in oak, ash, birch, standard stains on ash, or white glaze on oak or ash. The centre beam and ends are of solid wood in the same finish as the top. The edge of the table top (straight as standard and D-kant for a supplement) will be the same finish as beam and ends. Table legs terminate in a metal foot with a finely textured powder lacquer finish in white (RAL 9016), black (RAL 9005) or grey (RAL9006/07). Each table is fitted with four black wheels that can be locked in place. Link fittings, table aprons and various electric outlets are available as optional extras. Tables equipped with electric outlets have cable ducts with a wooden finish, so cables can be kept in place under the tabletop when the table is folded for storage. The table is supplied unassembled. The leg frames are to be fitted to the central beam. If required, the table can be easily dismantled into its component parts using only simple hand tools.
    Specifikime teknike
    • Referencë unikeRollo-RO112060
    • Familja e produkteveTable
    • Grupi i produkteveRollo
    • Data e botimit2021-08-16
    • Numri i botimit1
    • Gjatësia (mm)730
    • Gjerësia (mm)1200
    • Thellësia (mm)600
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorMetal
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolinë
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit